IESNA:LM-63-2002
[TEST]P1559573
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D950-4F0-1E-UDD-FLG-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1639
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1366.8 1357.5 1348.9 1335.4 1322.7 1308.4 1283.5 1253.2 1231.1 1204.7
1162.9 1110.1 1069.9 1023.6 946.6 858.8 797.1 735.9 645.5 564.6
513.9 467.1 402.3 344.6 309.3 276.8 231.5 189.7 163.3 140.7
107.5 77.4 59.2 43.3 22.7 8.3 0
1366.8 1366.5 1362.7 1342.4 1316 1275 1205.1 1137.1 1095.5 1053.8
993 931 888.3 845 776.3 704.2 654.7 606.5 535.6 471.6
431 393.4 340.5 292.8 263.4 236 197.8 162.2 139.4 119
89.7 63.3 48.5 35.7 19.1 6.8 0
1366.8 1375.6 1376.5 1349.4 1309.3 1241.5 1126.7 1021.1 959.8 903
823 751.9 706.8 666.3 606.1 549.6 512.3 477.1 425.7 378.6
348 319.8 278.6 241 217.5 195.2 164.1 134.6 115.5 97.3
72 49.1 37.8 28.2 15.4 5.3 0
1366.8 1374.7 1364.1 1288.7 1219.6 1139.2 1013.6 905.1 843 785.9
707.3 639.6 597.8 560.3 506.6 457.6 426.2 397.2 355 315.8
290.5 267.9 234.7 203.9 184.6 165.9 138.5 111.8 96 81.3
61.1 42.4 33.1 25 14 5 0
1366.8 1370.6 1342.9 1205.5 1102.4 1013.8 889 789.2 732.5 680
609.6 549.7 512.9 478.4 430.7 386.6 358.9 333.7 297.5 263.2
241.5 223.3 196.7 171.8 156.2 140.4 115.5 90.5 77.9 67.1
52.5 38.2 30.3 23.2 13.4 5 0
1366.8 1368.8 1317.4 1136.8 1018.5 925.1 803.4 709.5 655.9 607.1
542.4 487.8 454.2 422.1 378.4 338.3 313.2 290.6 259.3 229.7
211.3 196.1 173.5 151.3 136.4 121.6 99.6 78.1 67.8 59.2
47.6 35.8 28.8 22.3 13.1 5 0
1366.8 1369.6 1287.4 1082.6 967.9 873.1 756.9 665.9 613.4 567.3
505.7 454.1 421.4 391.3 350 312.7 289.3 267.7 240.7 215.5
200 186.2 164.9 142.5 125.4 109.6 90.7 74.5 65.7 57.6
46.4 35.3 28.5 22.2 13.1 5 0
1366.8 1370.3 1263.3 1039.4 927 831.2 719.2 630.5 578.8 534.9
475.8 426.6 394.8 366.3 326.8 291.7 269.8 249.5 226 204.3
191.1 178.3 157.8 134.6 115.8 100 83.8 71.6 63.8 56.2
45.4 34.8 28.2 22.1 13.1 5 0
1366.8 1371.1 1256.8 1029.4 914.7 819.1 708.2 619.3 568.1 525.2
466.6 417.6 386.9 358.8 319.4 284.8 263 245.4 223.2 202.5
189.6 176.3 155 129.7 110.6 97.8 82.9 70.9 62.9 55.5
45.1 34.6 28.2 21.9 13.1 5 0
1366.8 1371.8 1250.4 1019.3 902.5 807.1 697.2 608 557.3 515.5
457.4 408.7 378.9 351.4 312.1 277.8 256.3 241.4 220.5 200.8
188.1 174.3 152.3 124.7 105.4 95.5 82 70.3 62 54.8
44.8 34.3 28.2 21.6 13.1 5 0
1366.8 1371.1 1256.8 1029.4 914.7 819.1 708.2 619.3 568.1 525.2
466.6 417.6 386.9 358.8 319.4 284.8 263 245.4 223.2 202.5
189.6 176.3 155 129.7 110.6 97.8 82.9 70.9 62.9 55.5
45.1 34.6 28.2 21.9 13.1 5 0
1366.8 1370.3 1263.3 1039.4 927 831.2 719.2 630.5 578.8 534.9
475.8 426.6 394.8 366.3 326.8 291.7 269.8 249.5 226 204.3
191.1 178.3 157.8 134.6 115.8 100 83.8 71.6 63.8 56.2
45.4 34.8 28.2 22.1 13.1 5 0
1366.8 1369.6 1287.4 1082.6 967.9 873.1 756.9 665.9 613.4 567.3
505.7 454.1 421.4 391.3 350 312.7 289.3 267.7 240.7 215.5
200 186.2 164.9 142.5 125.4 109.6 90.7 74.5 65.7 57.6
46.4 35.3 28.5 22.2 13.1 5 0
1366.8 1368.8 1317.4 1136.8 1018.5 925.1 803.4 709.5 655.9 607.1
542.4 487.8 454.2 422.1 378.4 338.3 313.2 290.6 259.3 229.7
211.3 196.1 173.5 151.3 136.4 121.6 99.6 78.1 67.8 59.2
47.6 35.8 28.8 22.3 13.1 5 0
1366.8 1370.6 1342.9 1205.5 1102.4 1013.8 889 789.2 732.5 680
609.6 549.7 512.9 478.4 430.7 386.6 358.9 333.7 297.5 263.2
241.5 223.3 196.7 171.8 156.2 140.4 115.5 90.5 77.9 67.1
52.5 38.2 30.3 23.2 13.4 5 0
1366.8 1374.7 1364.1 1288.7 1219.6 1139.2 1013.6 905.1 843 785.9
707.3 639.6 597.8 560.3 506.6 457.6 426.2 397.2 355 315.8
290.5 267.9 234.7 203.9 184.6 165.9 138.5 111.8 96 81.3
61.1 42.4 33.1 25 14 5 0
1366.8 1375.6 1376.5 1349.4 1309.3 1241.5 1126.7 1021.1 959.8 903
823 751.9 706.8 666.3 606.1 549.6 512.3 477.1 425.7 378.6
348 319.8 278.6 241 217.5 195.2 164.1 134.6 115.5 97.3
72 49.1 37.8 28.2 15.4 5.3 0
1366.8 1366.5 1362.7 1342.4 1316 1275 1205.1 1137.1 1095.5 1053.8
993 931 888.3 845 776.3 704.2 654.7 606.5 535.6 471.6
431 393.4 340.5 292.8 263.4 236 197.8 162.2 139.4 119
89.7 63.3 48.5 35.7 19.1 6.8 0
1366.8 1357.5 1348.9 1335.4 1322.7 1308.4 1283.5 1253.2 1231.1 1204.7
1162.9 1110.1 1069.9 1023.6 946.6 858.8 797.1 735.9 645.5 564.6
513.9 467.1 402.3 344.6 309.3 276.8 231.5 189.7 163.3 140.7
107.5 77.4 59.2 43.3 22.7 8.3 0
1366.8 1366.5 1362.7 1342.4 1316 1275 1205.1 1137.1 1095.5 1053.8
993 931 888.3 845 776.3 704.2 654.7 606.5 535.6 471.6
431 393.4 340.5 292.8 263.4 236 197.8 162.2 139.4 119
89.7 63.3 48.5 35.7 19.1 6.8 0
1366.8 1375.6 1376.5 1349.4 1309.3 1241.5 1126.7 1021.1 959.8 903
823 751.9 706.8 666.3 606.1 549.6 512.3 477.1 425.7 378.6
348 319.8 278.6 241 217.5 195.2 164.1 134.6 115.5 97.3
72 49.1 37.8 28.2 15.4 5.3 0
1366.8 1374.7 1364.1 1288.7 1219.6 1139.2 1013.6 905.1 843 785.9
707.3 639.6 597.8 560.3 506.6 457.6 426.2 397.2 355 315.8
290.5 267.9 234.7 203.9 184.6 165.9 138.5 111.8 96 81.3
61.1 42.4 33.1 25 14 5 0
1366.8 1370.6 1342.9 1205.5 1102.4 1013.8 889 789.2 732.5 680
609.6 549.7 512.9 478.4 430.7 386.6 358.9 333.7 297.5 263.2
241.5 223.3 196.7 171.8 156.2 140.4 115.5 90.5 77.9 67.1
52.5 38.2 30.3 23.2 13.4 5 0
1366.8 1368.8 1317.4 1136.8 1018.5 925.1 803.4 709.5 655.9 607.1
542.4 487.8 454.2 422.1 378.4 338.3 313.2 290.6 259.3 229.7
211.3 196.1 173.5 151.3 136.4 121.6 99.6 78.1 67.8 59.2
47.6 35.8 28.8 22.3 13.1 5 0
1366.8 1369.6 1287.4 1082.6 967.9 873.1 756.9 665.9 613.4 567.3
505.7 454.1 421.4 391.3 350 312.7 289.3 267.7 240.7 215.5
200 186.2 164.9 142.5 125.4 109.6 90.7 74.5 65.7 57.6
46.4 35.3 28.5 22.2 13.1 5 0
1366.8 1370.3 1263.3 1039.4 927 831.2 719.2 630.5 578.8 534.9
475.8 426.6 394.8 366.3 326.8 291.7 269.8 249.5 226 204.3
191.1 178.3 157.8 134.6 115.8 100 83.8 71.6 63.8 56.2
45.4 34.8 28.2 22.1 13.1 5 0
1366.8 1371.1 1256.8 1029.4 914.7 819.1 708.2 619.3 568.1 525.2
466.6 417.6 386.9 358.8 319.4 284.8 263 245.4 223.2 202.5
189.6 176.3 155 129.7 110.6 97.8 82.9 70.9 62.9 55.5
45.1 34.6 28.2 21.9 13.1 5 0
1366.8 1371.8 1250.4 1019.3 902.5 807.1 697.2 608 557.3 515.5
457.4 408.7 378.9 351.4 312.1 277.8 256.3 241.4 220.5 200.8
188.1 174.3 152.3 124.7 105.4 95.5 82 70.3 62 54.8
44.8 34.3 28.2 21.6 13.1 5 0
1366.8 1371.1 1256.8 1029.4 914.7 819.1 708.2 619.3 568.1 525.2
466.6 417.6 386.9 358.8 319.4 284.8 263 245.4 223.2 202.5
189.6 176.3 155 129.7 110.6 97.8 82.9 70.9 62.9 55.5
45.1 34.6 28.2 21.9 13.1 5 0
1366.8 1370.3 1263.3 1039.4 927 831.2 719.2 630.5 578.8 534.9
475.8 426.6 394.8 366.3 326.8 291.7 269.8 249.5 226 204.3
191.1 178.3 157.8 134.6 115.8 100 83.8 71.6 63.8 56.2
45.4 34.8 28.2 22.1 13.1 5 0
1366.8 1369.6 1287.4 1082.6 967.9 873.1 756.9 665.9 613.4 567.3
505.7 454.1 421.4 391.3 350 312.7 289.3 267.7 240.7 215.5
200 186.2 164.9 142.5 125.4 109.6 90.7 74.5 65.7 57.6
46.4 35.3 28.5 22.2 13.1 5 0
1366.8 1368.8 1317.4 1136.8 1018.5 925.1 803.4 709.5 655.9 607.1
542.4 487.8 454.2 422.1 378.4 338.3 313.2 290.6 259.3 229.7
211.3 196.1 173.5 151.3 136.4 121.6 99.6 78.1 67.8 59.2
47.6 35.8 28.8 22.3 13.1 5 0
1366.8 1370.6 1342.9 1205.5 1102.4 1013.8 889 789.2 732.5 680
609.6 549.7 512.9 478.4 430.7 386.6 358.9 333.7 297.5 263.2
241.5 223.3 196.7 171.8 156.2 140.4 115.5 90.5 77.9 67.1
52.5 38.2 30.3 23.2 13.4 5 0
1366.8 1374.7 1364.1 1288.7 1219.6 1139.2 1013.6 905.1 843 785.9
707.3 639.6 597.8 560.3 506.6 457.6 426.2 397.2 355 315.8
290.5 267.9 234.7 203.9 184.6 165.9 138.5 111.8 96 81.3
61.1 42.4 33.1 25 14 5 0
1366.8 1375.6 1376.5 1349.4 1309.3 1241.5 1126.7 1021.1 959.8 903
823 751.9 706.8 666.3 606.1 549.6 512.3 477.1 425.7 378.6
348 319.8 278.6 241 217.5 195.2 164.1 134.6 115.5 97.3
72 49.1 37.8 28.2 15.4 5.3 0
1366.8 1366.5 1362.7 1342.4 1316 1275 1205.1 1137.1 1095.5 1053.8
993 931 888.3 845 776.3 704.2 654.7 606.5 535.6 471.6
431 393.4 340.5 292.8 263.4 236 197.8 162.2 139.4 119
89.7 63.3 48.5 35.7 19.1 6.8 0
1366.8 1357.5 1348.9 1335.4 1322.7 1308.4 1283.5 1253.2 1231.1 1204.7
1162.9 1110.1 1069.9 1023.6 946.6 858.8 797.1 735.9 645.5 564.6
513.9 467.1 402.3 344.6 309.3 276.8 231.5 189.7 163.3 140.7
107.5 77.4 59.2 43.3 22.7 8.3 0
